PSB37550GY
PSB37550GY

1-Gang Weatherproof Box, Three 1/2 in or 3/4 in Threaded Outlets, Gray

OR

Brand:

Bell

Catalog ID:

PSB37550GY

1-Gang Weatherproof Box, Three 1/2 in or 3/4 in Threaded Outlets, Gray

  • Durable high impact PVC construction
  • Can be used with 1/2 in. or 3/4 in. conduit
  • Includes 3/4 in. closure plugs and reducer bushings
  • Mounting hardware inclluded
  • Multi-lingual instructions in each package

Product details

General

Application
For general use whenever weatherproof protection is required
Color
Gray
Construction
Nonmetallic
EU RoHS Indicator
No
Number of Gang(s)
1-Gang
Number Of Outlets
3
Type
Box
UPC
092326130363

Dimensions

Cubic Capacity
16.5 cu.in
Depth
2 in
Height
4.6 in
Weight
0.431 lb
Width
3.81 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
8
Packaging Type
Shrink
Pallet Quantity
1536
Standard Package
8