NEXTFRAME Ladder Rack, Flat Turn, 12", Black
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HLF1290B
Brand
Hubbell Premise Wiring
NEXTFRAME Ladder Rack, Flat Turn, 12", Black
HLS Ladder Tray is a modular system that is easily configured for all unique installations
Ladder tray sections universally work with all ladder tray accessories
HLS Ladder feature rung spacing every 9" to support and relieve cable stress
Product details
Resources and downloads
Product details
General
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Modular SystemEasily Configured
Performance
- Weight Capacity - 45 lbs/ft
Style
Flat
UPC
662620819563
Dimensions
Running Space
Stringer Dimensions: .375" W x 1.5" H in
Width
12 in
Certifications And Compliance
Nema Rating
Heavy Duty
Logistics
Carton Quantity
1
Pallet Quantity
44
Resources and downloads
Specifications
HLF1290B Specification Sheet
Catalogs
Premise Wiring Catalog
Catalog Page
PREM M3 CatalogPage
Literature
Download All
Cable Tray Systems Guide
Premise_PLLCM003
NEXTFRAME Ladder Rack