NEXTFRAME Ladder Rack, Outside Radius, 12", Black
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HLO1290B
Brand
Hubbell Premise Wiring
NEXTFRAME® Ladder Rack Outside Radius, 12"
Product details
Resources and downloads
Product details
General
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Modular SystemEasily Configured
Performance
- Weight Capacity - 45 lbs/ft
Style
Outside Radius
UPC
662620819686
Dimensions
Running Space
Stringer Dimensions: .375" W x 1.5" H in
Width
12 in
Certifications And Compliance
Nema Rating
Heavy Duty
Logistics
Carton Quantity
1
Resources and downloads
Specifications
HLO1290B Specification Sheet
Catalogs
Premise Wiring Catalog
Catalog Page
PREM M3 CatalogPage
Literature
Download All
Cable Tray Systems Guide
Premise_PLLCM003
NEXTFRAME Ladder Rack
Sales Drawings
HLO1290 - PDF