NEXTFRAME Ladder Rack, Outside Radius, 24", Black
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HLO2490B
Brand
Hubbell Premise Wiring
NEXTFRAME Ladder Rack, Outside Radius, 24", Black
HLS Ladder Tray is a modular system that is easily configured for all unique installations
Ladder tray sections universally work with all ladder tray accessories
HLS Ladder feature rung spacing every 9" to support and relieve cable stress
Product details
Resources and downloads
Product details
General
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Modular SystemEasily Configured
Performance
- Weight Capacity - 45 lbs/ft
Style
Outside Radius
UPC
662620820224
Dimensions
Running Space
Stringer Dimensions: .375" W x 1.5" H in
Width
24 in
Certifications And Compliance
Nema Rating
Heavy Duty
Resources and downloads
Specifications
HLO2490B Specification Sheet
Catalogs
Premise Wiring Catalog
Catalog Page
PREM M3 CatalogPage
Literature
Download All
Cable Tray Systems Guide
Premise_PLLCM003
NEXTFRAME Ladder Rack
Sales Drawings
HLO2490 - PDF