WBP_HLS0606G_PRODIMAGE
WBP_HLS0606G_PRODIMAGE
WBP_HLS0606B_app-2_PRODIMAGE
WBP_HLS0606B_app-1_PRODIMAGE
WBP_HLS0606B_app_PRODIMAGE

NEXTFRAME Ladder Rack, Straight Section, 10' x 6", Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HLS1006G

NEXTFRAME Ladder Rack, Straight Section, 10' x 6", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
Modular SystemEasily Configured
Material
10 ft
Performance
- Weight Capacity - 45 lbs/ft
UPC
662620819495

Dimensions

Length
120 in
Running Space
Stringer Dimensions: .375" W x 1.5" H in
Width
6 in

Certifications And Compliance

Nema Rating
Heavy Duty