WBP_HBL6750B10IV_PRODIMAGE
WBP_HBL6750B10IV_PRODIMAGE
WBP_HBL6750B10IV_app_KO_PRODIMAGE
WBP_HBL6750BC_together_PRODIMAGE
WBP_HBL6750B10IV_app_PRODIMAGE

Metal Raceway, 10' Base, HBL6750 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6750B10IV

Metal Raceway, 10' Base, HBL6750 Series, Ivory

Product details

General

Color
Ivory
Enclosure Type
NEMA 1 Rating
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL6750 Series
Material
Steel
Series
HBL6750
Style
Single Channel
Type
Base Only
UPC
783585218229

Dimensions

Length
10 ft

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
20