WBP_HBL3000C075IV_PRODIMAGE
WBP_HBL3000C075IV_PRODIMAGE
Discontinued

Metal Raceway, 7.5" Cover, HBL3000 Series, Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL3000C075IV

Metal Raceway, 7.5" Cover, HBL3000 Series, Ivory

  • Easily mounts on walls or bench tops
  • Full line of large, single channel, two piece metal raceway
  • Large single channel base for power or datacom cables

Product details

General

Color
  • Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL3000 Series
Material
Steel
Series
HBL3000
Style
Precut
Type
Cover Only
UPC
783585215051

Dimensions

Length
7.5 in

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity
10