Metal Raceway, Cutter, HBL500 Series
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
HBL605CUT
Brand
Hubbell Wiring Device-Kellems
Metal Raceway Cutter, HBL500 Series
Portable cutter for HBL500 Series Raceway
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Item Type
Dedicated HBL500 Series
Material
Steel
Series
HBL500
HBL700
HBL750
Style
Standard
Type
Raceway Cutter
UPC
783585217383
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Logistics
Carton Quantity
1
Resources and downloads
Specifications
Wiring HBL605CUT Specification Sheet
Catalogs
WDK Catalog Full 2024
Catalog Page
Download All
WDK S-48 Catalog Page
WDK S-8 Catalog Page
Literature
Metal Raceway 700 Series
Warranty
Industrial & Commercial Products
Installation Manuals
WIRING_PD2220_INSTALLINST
Sales Drawings
WDK_HBL605_DRAWING_PDF
Engineering Drawing
HBL605CUT AutoCAD Drawing