WBP_HBL4718GY_PRODIMAGE
WBP_HBL4718GY_PRODIMAGE
WBP_HBL4718GY_together_PRODIMAGE
WBP_HBL4718GY_alt_PRODIMAGE

Metal Raceway, Large Radius External Elbow, HBL4750 Series, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4718GY

Metal Raceway Large Radius External Elbow, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL4718GY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750

Style

External

Type

Elbows

UPC

783585215921

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5