Plate, Wall, Label-Less, Mid-Sized, 1- Port, Gray
Request a Quote
Brand:
Plate, Wall, Label-Less, Mid-Sized, 1- Port, Gray
Midsize, Label Less
Product details
Product details
General
Application
Data and Communications
Color
Gray
Construction
Molded
Cutout
1-Port
EU RoHS Indicator
Yes
Item Type
Wallplate with Jack
Material
Nylon
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
1-Gang
Number Of Ports
1
Orientation
Vertical
Size
Midsize
Type
Keystone
UPC
883778502392
Dimensions
Display Size
Midsized Product
Certifications And Compliance
Industry Standard(s)
UL Listed
Logistics
Carton Quantity
25