Single Pole Products, Weatherproof Cover, 150 Amp Series, White
Request a Quote
Brand:
Bryant
Catalog ID:
HBL15NCW
Brand
Bryant
Single Pole Products, Weatherproof Cover, 150 Amp Series, White
Product details
Resources and downloads
Product details
General
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Series 15
Type
Weather Protective Cover
UPC
783585458434
Electrical Ratings
Amperage Rating
150 A
Current / Amperage Rating
150 A
Voltage Rating Description
600V AC/DC
Certifications And Compliance
Industry Standard(s)
National Electric Code (NEC), ANSI/NFPA 70
UL and cUL Listed
UL Enclosure Types 3R, 4X, 12
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
25
Resources and downloads
Specifications
HBL15NCW Specification Sheet
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK H-3 Catalog Page
Literature
Single Pole Devices