Metal Raceway, Box, 3-Gang, Shallow, HBL500/700/750 Series, Ivory
Request a Quote
Brand:
Bryant
Catalog ID:
HBL57473IVA
Brand
Bryant
Metal Raceway Box, 3-Gang, Shallow, HBL500/700/750 Series
Product details
Resources and downloads
Product details
General
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Item Type
Combination HBL500/HBL700/HBL750 Series
Number of Gang(s)
3-Gang
Series
HBL500
HBL700
HBL750
Style
Shallow
Type
Boxes
UPC
783585423500
Logistics
Carton Quantity
5
Resources and downloads
Specifications
BRYANT_HBL57473IVA_spec
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
Download All
WDK S-48 Catalog Page
WDK S-4 Catalog Page