Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 5/8" Depth
Request a Quote
Brand:
Bryant
Catalog ID:
HBL818
Brand
Bryant
Wall Boxes, Mud Ring, 2-Gang, 4 11/16", 5/8" Depth
Compatible with HBL260
Accepts industry standard wallplates for consistent appearance
Includes Raised Grounding Screws
7.30 Cu.In. Capacity
Standard Product
Product details
Resources and downloads
Product details
General
Accessory Type
Mud Rings
Application
Flush mount in wall
Application - For Use On
Wall
Color
Natural
Construction Material - Main
Pre Galvanzied Steel
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Series
Large Capacity
Size
2-Gang
Type
Accessories
UPC
783585527987
Certifications And Compliance
Certified Listed
cULus Listed
Industry Standard(s)
cULus Listed
Resources and downloads
Specifications
HBL818 Specification Sheet
Catalogs
WDK Catalog Full 2024
Catalog Page
Download All
WDK X-13 Catalog Page
WDK X-10 Catalog Page