Discontinued
Mini-Quick, Female Angled Plug, 5P, 18AWG 40'
Request a Quote
Brand:
Bryant
Catalog ID:
HCMA05340
Brand
Bryant
Mini-Quick, Female Angled Plug, 5P, 18AWG 40'
Standard Product
Product details
Resources and downloads
Product details
General
Application
Quick Connect/Disconnect Signal and Control
Color
Black
EU RoHS Indicator
Yes
Insulation
AWM2661 IEC
Item Type
Female Angle Plug
Jacket
AWM2661 IEC
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585349909
Dimensions
Diameter Live Part
1.03"
Conductor Related
Conductor Type
Copper
Number of Conductors
5-Pole
Logistics
Carton Quantity
2
Resources and downloads
Specifications
HCMA05340 Specification Sheet