Discontinued
Mini-Quick, 4P Coil Cord, 20'
Request a Quote
Brand:
Bryant
Catalog ID:
HPMS04C20
Brand
Bryant
Mini-Quick, 4P Coil Cord, 20'
Coil Cord
Product details
Resources and downloads
Product details
General
Application
Quick Connect/Disconnect Signal and Control
Color
Black
EU RoHS Indicator
Yes
Insulation
SJO
Item Type
Male Straight Plug
Jacket
SJO
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585228778
Dimensions
Diameter Live Part
.99"
Conductor Related
Conductor Type
Copper
Number of Conductors
4-Pole
Logistics
Carton Quantity
10
Resources and downloads
Specifications
HPMS04C20 Specification Sheet