WBP_NP326GY_PRODIMAGE
WBP_NP326GY_PRODIMAGE
Discontinued

Wallplates, Nylon, 4-Gang, 3) Toggle, 1) Decorator, Gray

Brand:

Bryant

Catalog ID:

NP326GY

Wallplates, Nylon, 4-Gang, 3) Toggle, 1) Decorator, Gray

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Gray
Construction
Molded
Cutout
3) Toggle, 1) Decorator
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
4-Gang
Orientation
Vertical Mount
Size
Standard
Style
3-Toggle, 1-Decorator
Type
Combination
UPC
883778105524

Dimensions

Display Size
Standard Sized
Thickness
0.06

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads