WBP_RL152_PRODIMAGE
WBP_RL152_PRODIMAGE

Lamp Holders and Sockets, Medium Base, Cleat Socket, 660W 250V, Porcelain

Brand:

Bryant

Catalog ID:

RL152

Lamp Holders and Sockets, Medium Base, Cleat Socket, 660W 250V, Porcelain

Pony Cleat

Product details

General

Application
Medium Base Surface and Sign Mount
Color
  • White
EU RoHS Indicator
Yes
Item Type
Replacement Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
1 Piece Surface Mount
Series
Lampholders
Type
Surface & Sign Mount, Medium Base
UPC
883778112201

Electrical Ratings

Amperage Rating
2.64 A
Connectivity
Screw Terminals
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV

Certifications And Compliance

Industry Standard(s)
C/US UL Listed

Logistics

Carton Quantity
50
Pallet Quantity
4900

Resources and downloads