WBP_RL356_PRODIMAGE
WBP_RL356_PRODIMAGE

Fluorescent Lamp Holders, High Output, Slide On, Plunger Side

Brand:

Bryant

Catalog ID:

RL356

Fluorescent Lamp Holders, High Output, Slide On, Plunger Side

Standard Product

Product details

General

Application
High Output
Color
  • White
EU RoHS Indicator
No
Item Type
Fluorescent Lampholders
Lamp Size
High Output
Material
Composite
Material - Mounting Hardware
Slide On, Snap-In
Series
Lampholders
Type
High Output, Fluorescent
UPC
883778304002

Electrical Ratings

Amperage Rating
1.1 A
Connectivity
Screw Terminals
Current / Amperage Rating
1.1 A
Current Rating
1.1 A
Frequency Rating
60 Hz
Voltage Rating
600V AC kV

Certifications And Compliance

Industry Standard(s)
  • C/US UL Listed
  • CSA Certified

Logistics

Carton Quantity
10

Resources and downloads