Lamp Holders and Sockets, Medium Base, Pull Chain, 600W 250V, 2 Terminals, Plastic
Request a Quote
Brand:
Bryant
Catalog ID:
RL8512
Brand
Bryant
Medium Base, Pull Chain, 600W, 2 Terminals, Plastic
Pull Chain
Product details
Resources and downloads
Product details
General
Application
Plastic Lamp Holders, Medium Base
Color
White
EU RoHS Indicator
Yes
Item Type
Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
Screw Mounting
Series
Lampholders
Type
Plastic
UPC
883778112034
Electrical Ratings
Amperage Rating
2.64 A
Connectivity
2) Terminal Screws
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
Certifications And Compliance
Industry Standard(s)
C/US UL Listed
Logistics
Carton Quantity
50
Pallet Quantity
1750
Resources and downloads
Specifications
RL8512 Specification Sheet
Catalogs
Download All
WDK Catalog Full 2024
Bryant Full Line Catalog
Catalog Page
WDK BB-6 Catalog Page