WBP_RR151CHITR_PRODIMAGE
WBP_RR151CHITR_PRODIMAGE

TradeSelect, Straight Blade Devices, Tamper Resistant Receptacle, Clock Hanger, Residential Grade, 15A 125V, 2-Pole 3-WireGrounding, 5-15R, Ivory

Brand:

Bryant

Catalog ID:

RR151CHITR

TradeSelect, Straight Blade Devices, Tamper Resistant Receptacle, Clock Hanger, Residential Grade, 15A 125V, 2-Pole 3-WireGrounding, 5-15R, Ivory

Clock Hanger Receptacle

Product details

General

Application
Special Use Products
Color
  • Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Series
Special Use
Style
Clock Hanger / Recessed Receptacles
Type
Single Receptacle
UPC
883778302169

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
5-15R

Logistics

Carton Quantity
10
Pallet Quantity
2800