WBP_SB720_PRODIMAGE
WBP_SB720_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.60" Opening, Standard Size, Brass

Brand:

Bryant

Catalog ID:

SB720

Twist-Lock® Devices, Wallplates, 1-Gang, Accessories for 20 and 30 Amp 3, 4 and 5 Wire Devices, Brass .04 in. (1.0), horizontal brushed finish

  • Used with Single Receptacles with Face Dia. 1.60" (40.6)

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
1) 1.60" Opening
EU RoHS Indicator
Yes
Item Type
Wallplates, 1-Gang
Material
Brass
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Style
1-Single - 1.60 in. Hole
Type
Single
UPC
883778200274

Dimensions

Display Size
Standard Sized
Thickness
0.04
Weight
0.25 lb

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 No. 42.2
  • Listed to UL Standard
  • UL Files #E31999, E92075

Logistics

Carton Quantity
10

Resources and downloads