WBP_SS13L_PRODIMAGE
WBP_SS13L_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 1- Gang, Box Mounted Blank, 430 Stainless Steel

Brand:

Bryant

Catalog ID:

SS13L

Wallplates and Boxes, Metallic Plates, 1- Gang, Box Mounted Blank, 430 Stainless Steel

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product details

General

Application
  • Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
Construction
Stamped
Cutout
Blank, Box Mount
EU RoHS Indicator
No
Item Type
Screw Mount
Material
Stainless Steel, Type 430
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Style
Box Mounted
Type
  • Blank
  • Blank
UPC
883778095030

Dimensions

Display Size
Standard Sized
Thickness
0.035

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10
Pallet Quantity
13200