WBP_022291016_PRODIMAGE
WBP_022291016_PRODIMAGE

Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.69"-0.88"

Brand:

Hubbell Premise Wiring

Catalog ID:

022291022

Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.69"-0.88"

Split Mesh- Rod Closing

Product details

General

Application
  • Single Eye
Approx Breaking Strength
800 lbs
Color
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Fiber Optic
Style
Split Mesh, Rod Closing, Single Weave
Type
Single Eye
UPC
783585332710

Conductor Related

Cable Diameter Range
0.69 in-0.88 in
Cable Size
.69"-.88" (1.75-2.24)

Certifications And Compliance

Industry Standard(s)
CSA Certified