WBP_CFB7G4_PRODIMAGE
WBP_CFB7G4_PRODIMAGE
WBP_CFB7G4_CFB7CVRBRS_open_PRODIMAGE
WBP_CFB7G4_loaded-1_PRODIMAGE
+5
WBP_CFB7G4_CFB7CVRALU_PRODIMAGE

7-Gang CFB Series Box for Rectangular Covers, 4.08" Minumum Depth of Pour

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB7G4

Galvanized Stamped Steel Floor Box, Recessed, 7-Gang CFB Series Box for Rectangular Cover, 4.08" Minumum Depth of Pour

  • Recessed 7-Gang Round Cover Floorbox
  • For Use In Concrete Floors
  • 4.08" Minimum Depth of Pour
  • Box Includes Installation Cover
  • Accepts industry Standard Size Wallplates

Semi Adjustable

Product details

General

Application
  • For Use in Concrete Floors
Application - For Use On
Concrete
Color
  • Metallic
Construction
Fabricated
EU RoHS Indicator
No
Knockouts
11) 1" - 1 1/2" , 1) 2"
Material
Pre Galvanized Steel
Mounting Method
Cast Into Concrete
Number of Gang(s)
7-Gang
Series
Recessed Rectangular - CFB Series
Size
7-Gang
Type
  • 7-Gang Recessed Floor Box
  • 7-Gang Recessed Floor Box
UPC
783585315881

Dimensions

Dimensions
10 in x 12.08 in x 4.08 in
Height
4.08 in
Length
10 in
Width
12.08 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity
1
Pallet Quantity
90