WBP_FR280GYA_PRODIMAGE
WBP_FR280GYA_PRODIMAGE

Pedestal, 2-Gang, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

FR280GYA

Fire-Rated Poke-Through Pedestal, Double

  • 1–4 hour fire rating (1–3 hour for steel floor units and concrete topping, D900 Series Design)
  • For 2 1⁄4 in. to 7 in. floor thickness
  • Approved for use in the City of Chicago

Standard Product

Product details

General

Application
FRPT Pedestal
Color
EU RoHS Indicator
No
Finish Type
Gray
Item Type
2-Gang Above Floor Service Fittings
Knockouts
None
Material
Aluminum
Material - Mounting Hardware
On PT27A Through Floor Fitting
Mounting Hardware
Included
Performance
Electrical - Service Pedestal Construction - Heavy gauge galvanized steel frame with aluminum housing and face plates
Style
Pedestals
UPC
783585396163

Dimensions

Display Size
Standard Sized Product

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
5

Resources and downloads