Metal Raceway, Wire Clip, HBL3000 Series, Gray
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL3000WCGY
Brand
Hubbell Premise Wiring
Metal Raceway Wire Clip, HBL3000 Series
Uses HBL 3000 Series raceway and fitting and accessories to customize the install
Scratch resistant finish
For use upto 600V AC
Product details
Resources and downloads
Product details
General
Color
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL3000 Series
Material
Steel
Series
HBL3000
Style
Clip
Type
Miscellaneous Fittings
UPC
783585215136
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
10
Resources and downloads
Specifications
PREMISE_HBL3000WCGY_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
PREM U20 CatalogPage
WDK S-19 Catalog Page
PREM U50 CatalogPage
WDK S-49 Catalog Page