Metal Raceway, Cover Cutter, HBL4750 Series
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBL640C
Brand
Hubbell Premise Wiring
Metal Raceway Cover Cutter, HBL4750 Series
Portable cutter for HBL4750 Series Raceway Cover
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Item Type
HBL4750 Series
Material
Steel
Series
HBL4750
Style
Standard
Type
Cover Cutter
UPC
783585217505
Certifications And Compliance
Industry Standard(s)
CSA Standard C22.2 no. 62
E253976 /E253830 /E253833
UL Standard UL 5
Resources and downloads
Specifications
PREMISE_HBL640C_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
WDK S-26 Catalog Page
PREM U50 CatalogPage
WDK S-49 Catalog Page
PREM U27 CatalogPage