WBP_HBLDE301WA_PRODIMAGE
WBP_HBLDE301WA_PRODIMAGE
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, GFCI, White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLDE301WA

MULTI-CONNECT Face Plate, Snap-In, GFCI

Standard Product

Product details

General

Application
In-Wall Delivery Systems
Color
White
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Device Plate
Material
Non-Metallic
Material - Mounting Hardware
Snap-On
Number Of Outlets
Decorator
UPC
783585807324

Dimensions

Display Size
1-Gang

Logistics

Carton Quantity
10