Aluminum Service Poles, 15'2", 2) Duplex, Gray
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HBLPP15A
Brand
Hubbell Premise Wiring
Aluminum Service Poles, 15'2", 2) Duplex, Gray
A blank pole with knockouts is offered
Ceiling trim mounting plate and scuff boot
Gray or ivory painted and clear anodized aluminum
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Knockouts
2
Number of Receptacles
2
Performance
Mechanical - Conductors - #12 AWG stranded copper
Series
Three Service Pole
Type
Standard Duplex
UPC
783585318271
Dimensions
Height
182 in
Certifications And Compliance
Industry Standard(s)
UL Listed
Logistics
Carton Quantity
1
Resources and downloads
Specifications
PREMISE_HBLPP15A_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
WDK R-4 Catalog Page
PREM T49 CatalogPage