WBP_HBLPPO12A_PRODIMAGE
WBP_HBLPPO12A_PRODIMAGE
WBP_HBLPPO12A_alt_PRODIMAGE
WBP_HBLPPO12A_back_PRODIMAGE

Aluminum Service Poles, Blank pole with Divider, 12' 2", Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLPPO12A

Aluminum Service Poles, Blank pole with Divider, 12' 2", Gray

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Knockouts
4
Number of Receptacles
0
Series
Three Service Pole
Type
Blank Pole
UPC
783585345529

Dimensions

Height
146 in

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
1
Pallet Quantity
68

Resources and downloads