WBP_HBLSI305SI_PRODIMAGE
WBP_HBLSI305SI_PRODIMAGE
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, PANDUIT, Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLSI305SI

MULTI-CONNECT Face Plate, Screw Mount , PANDUIT

Standard Product

Product details

General

Application
In-Floor/Wall Delivery Systems
Color
Ivory
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Device Plate
Material
Non-Metallic
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
Siemon CT
UPC
783585500836

Dimensions

Display Size
1-Gang

Logistics

Carton Quantity
10