Device Plates and Accessories, Faceplate, KP Series 1-Gang, 1.40" Opening, Office White
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
KP7
Brand
Hubbell Premise Wiring
KP Faceplate 1-Gang, 1.40" Opening
Matches raceway color
Modular system for easy configuration
Works with all Hubbell electrical devices
Standard Product
Product details
Resources and downloads
Product details
General
Application
1.40" Single
Color
Office White
Construction
Molded
Cover Type
Removable
EU RoHS Indicator
Contact Manufacturer
Item Type
Raceway Box Plates
Number of Gang(s)
1-Gang
Series
PT1
PP1
PL1
PW1
PW2
PB2
PB3
PS3
Style
1.40" Opening
Sub Brand
Face Plates
Type
Cover Plates
UPC
783585335421
Dimensions
Width
2.8 in
Certifications And Compliance
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Logistics
Carton Quantity
10
Resources and downloads
Specifications
PREMISE_KP7_spec
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
PREM U64 CatalogPage
WDK S-63 Catalog Page