WBP_KP720GY_PRODIMAGE
WBP_KP720GY_PRODIMAGE

Din Rail Utility Box, Device Plate, 1.60" Opening, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

KP720GY

Din Rail Utility Box, Device Plate, 1.60" Opening, Gray.

  • It provides utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

Standard Product

Product details

General

Color
Gray
Construction
Molded
Cover Type
Specific to Non-Metallic Raceway
EU RoHS Indicator
No
Item Type
1.60 in Opening Faceplate
Material
Non-Metallic
Number of Gang(s)
1-Gang
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3
Style
1.60" Opening
Type
Plates
UPC
783585335612

Dimensions

Height
2.54 in
Weight
0.35 lb
Width
3.31 in

Certifications And Compliance

Industry Standard(s)
UL Listed
Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10