WBP_NP113W_PRODIMAGE
WBP_NP113W_PRODIMAGE
Discontinued

1 Toggle Switch & 1 Blank Mid-Size 2-Gang Wallplate, White

Brand:

Hubbell Premise Wiring

Catalog ID:

NPJ113W

1 Toggle Switch & 1 Blank Mid-Size Double Wallplate

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
White
Construction
Molded
Cutout
1) Toggle, 1) Blank
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Style
1 Toggle, 1 Blank
Type
Combination
UPC
883778108716

Dimensions

Display Size
Mid-Sized
Thickness
0.06

Logistics

Carton Quantity
25

Resources and downloads