WBP_PT2X2CBRS_PRODIMAGE
WBP_PT2X2CBRS_PRODIMAGE

2x2 Flush Duplex Series, Replacement Cover, Brass

Brand:

Hubbell Premise Wiring

Catalog ID:

PT2X2CBRS

Fire-Rated Poke-Through 2x2 Flush Duplex Series, Replacement Cover

  • PT2X2 Series Replacement Cover
  • Includes 2-Installed Cat 6 Hubbell Xcelerator Jacks
  • Includes Mounting Hardware

Product details

General

Color
EU RoHS Indicator
No
Finish Type
Brass
Item Type
3" Fire-Rated Poke Through Component
Knockouts
Duplex Flip Covers
Material - Mounting Hardware
Mounting Hardware Included
Number Of Outlets
(2) Installed Cat 6 Jacks, Duplex Receptacle Not Included
Style
FRPT - Complete Kits
UPC
783585531984

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
10

Resources and downloads