WBP_PW1SBA_PRODIMAGE
WBP_PW1SBA_PRODIMAGE

Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Standard, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

PW1SBA

Non-Metallic Raceway, WallTrak1 Series, Box, 1-Gang, Standard

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

Product details

General

Color
  • Office White
EU RoHS Indicator
Contact Manufacturer
Item Type
PW1 WallTrak (Latching) Series
Number of Gang(s)
1-Gang
Performance
  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F
Series
PW1
Style
Standard
Type
Boxes
UPC
783585092126

Certifications And Compliance

Industry Standard(s)
  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Logistics

Carton Quantity
5
Pallet Quantity
1040

Resources and downloads