WBP_RAFB4BRS_PRODIMAGE
WBP_RAFB4BRS_PRODIMAGE
WBP_RAFB4BRS_alt_PRODIMAGE

4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRBRS Brass Brushed Plated Cover

Brand:

Hubbell Premise Wiring

Catalog ID:

RAFB4BRS

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang RAFB Series, 6.47" Deep Round Box with CFBS1R8CVRBRS Brass Brushed Plated Cover

  • 4-Gang Recessed Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2.50" thick
  • Kit includes (1) RAFB4BASE Box, (1) CFBS1R8CVRBRS Cover

PreGalvanized Stamped Steel Box; Low Profile Cover

Product details

General

Application
For Use in Raised Access or Wooden Floors
Application - For Use On
Raised Access; Wood
Color
Plated Brushed Brass
Construction
Fabricated
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brass
Knockouts
1) 3/4"- 1", 1)3/4"- 1 1/4", 2)3/4"- 1 1/2", 2)1"- 1 1/4", 1)1 1/2", 1)2", 2)1/2"
Material
Composite
Mounting Method
Drop-Into Floor
Mounting Type
Mechanical Mount
Number of Gang(s)
4-Gang
Series
Recessed Round - RAF Series
Type
Access Floor Box with Cover
UPC
783585445212

Dimensions

Dimensions
7.33 in x 8.05 in x 6.41 in
Height
6.41 in
Length
7.33 in
Width
8.05 in

Conductor Related

Cable Entry
(2) Egress Doors Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
1