WBP_S1R6PPT_PRODIMAGE
WBP_S1R6PPT_PRODIMAGE
WBP_S1R6PPT_alt_PRODIMAGE

Recessed 6" Series, Pre-Pour Tube

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R6PPT

Fire Rated Poke Throughs, Recessed 6" Series, Pre-Pour Tube

  • For Use in Poured Concrete
  • 6" Diameter
  • Single Use
  • Includes Necessary Mounting Hardware

Standard Product

Product details

General

Accessory Type
Pre-pour Tube
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Item Type
6" Recessed Fire-Rated Poke-Through Components
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Size
Standard Sized Product
Style
Accessories
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Accessories
UPC
783585443553

Logistics

Carton Quantity
6
Pallet Quantity
126