WBP_S1SP4IM_PRODIMAGE
WBP_S1SP4IM_PRODIMAGE
WBP_S1PT4X4AL_S1PT4X4FIT_S1SP4X4_S1CFCAL_App_PRODIMAGE
WBP_S1CFCAL_S1SP4IM_App-1_PRODIMAGE
+2
WBP_S1CFCAL_S1SP4IM_App-2_PRODIMAGE

SystemOne, Sub-Plate, 1-Unit Hubbell iSTATION Opening and 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SP4IM

In-Floor Delivery Systems, SystemOne, Sub-Plate, 1-Unit Hubbell iSTATION Opening and 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle, Black

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application
  • Flush SystemOne Installation
Color
  • Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
1-Unit Hubbell iSTATION Opening and 3-Unit Hubbell iSTATION Opening, Single 20A, 125V Receptacle
Type
  • Sub Plate
  • Sub Plate
UPC
783585371177

Dimensions

Dimensions
5.36 in x 5.36 in x 1.13 in
Height
1.13 in
Length
5.36 in
Width
5.36 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
5