WBP_S1SP4X4_PRODIMAGE
WBP_S1SP4X4_PRODIMAGE
WBP_S1PT4X4AL_S1PT4X4FIT_S1SP4X4_S1CFCAL_App_PRODIMAGE
WBP_S1SP4X4_Wire_PRODIMAGE
+4
WBP_S1CFCAL_S1SP4X4_App-3_PRODIMAGE

SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

S1SP4X4

In-Floor Delivery Systems, SystemOne, Sub-Plate, (4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings, Black

Standard Product; Cast Aluminum; Black Powder Paint Finish

Product details

General

Application
  • Flush SystemOne Installation
Color
  • Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings
Type
  • Sub Plate
  • Sub Plate
UPC
783585371146

Dimensions

Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Width
5.36 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
1
Pallet Quantity
186