PROG_P2158_20_PRODIMAGE
PROG_P2158_20_PRODIMAGE
PROG_replay_IMG_2400_detailshot
PROG_Replay-bath-Antique-Bronze_GeneralLit
+2
PROG_P2158_20alt_PRODIMAGE

Replay Collection Two-Light Bath & Vanity

$102.41 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2158-20

Collection name:

Replay

Two-light bath & vanity from the Replay Collection, smooth forms, linear details and a pleasingly elegant frame enhance a simplified modern look. Fixture can be mounted up or down. Antique Bronze finish.

  • Ideal for a bathroom and powder room.
  • Perfect for modern and transitional style settings
  • Handsome antique bronze finish
  • Elegant etched painted white glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent) compatible with dimmable bulbs
  • Measures 13-inch width by 7.875-inch height by 6-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Alexa, Tobin, and Markor collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Wall Brackets
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched Painted White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Light Distribution
Up/Down
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Modern
Type
Vanity Light
UPC
785247198672
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6 in
Dimensions
13 in x 6 in x 7.875 in
Gross Weight with Packaging
2.1 lb
Height
7.875 in
Height to Center
5.25 in
Length
13 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.4 lb
Width
6 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
70

Resources

Instruction Sheet Number
93062902

Resources and downloads