PROG_P6077_2030K9_PRODIMAGE
PROG_P6077_2030K9_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
PROG_Integrated_LED_info-Graphic
PROG_East_Haven_LED_Antique_Bronze_GeneralLit

East Haven Collection Small LED Wall Lantern

$150.70 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6077-2030K9

Collection name:

East Haven LED

Small LED Wall lantern with contemporary styling and clear seeded glass. 120V AC replaceable LED module, 623 lumens (source) 3000K color temperature and 90+ CRI.

  • Elevate your home's curb appeal with the East Haven Collection small wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for a wide variety of exteriors including transitional and modern styles
  • Powder coated finish in antique bronze surrounds a clear seeded glass diffuser with contemporary details
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 623 lumens 69.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • Measures: 5.75 in x 7 in x 10.375 in
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Dimming Protocol
ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Transitional
Light Source
LED
LM-79 Lumens
310 lm
LM-79 Lumens per Watt
41.9 Lum/Watt
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Room Type
Outdoor
Socket Base Type - Main
Module
Starting Temperature - Minimum
-30 °C
Style
  • Transitional
  • Coastal
Sub Brand
Progress LED
UPC
785247192915
Warranty Length
5-year Limited Warranty

Dimensions

Depth
7.5 in
Dimensions
5.75 in x 7.5 in x 7.875 in
Gross Weight with Packaging
2.25 lb
Height
7.875 in
Height to Center
4.75 in
Length
5.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.25 lb
Width
7.5 in
Width Diameter Descriptor
Depth

Electrical Ratings

Amperage Rating
0.075 A
Frequency Rating
60 Hz
Lamp Wattage
9 W
Lumens Per Watt
41.9 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EnergyStar
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
78

Resources

Instruction Sheet Number
93060459

Resources and downloads