PROG_P3648_3030K9_PRODIMAGE
PROG_P3648_3030K9_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_Dimming_info-Graphic
+2
PROG_LED_CRI_ColorTemp_Info-Graphic

One-Light 9-1/2" LED Wall or Ceiling Bulkhead

$161.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3648-3030K9

Collection name:

Bulkheads LED

One-Light 9-1/2" LED Wall or Ceiling Bulkhead. General purpose LED luminaire comprised of a die-cast aluminum frame and polycarbonate diffuser. Fixtures are impact resistant and can be mounted on wall or ceiling. Replaceable LED module. White finish.

  • Wall or ceiling mount bulkhead light for indoor or outdoor areas
  • Coastal or nautical design in a white finish
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.
  • Measures: 9.5 in x 9.5 in x 4.5 in
  • Can be widely adapted for indoor and outdoor applications.
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Ceiling Mount
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Coastal
  • Modern
  • Traditional
Light Source
LED
LM-79 Lumens
1107 lm
LM-79 Lumens per Watt
64.4 Lum/Watt
Mount location
Wall or Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
Module
Spacing
1.3
Starting Temperature - Minimum
-30 °C
Style
Utilitarian/Commodity
Sub Brand
Progress LED
UPC
785247192557
Warranty Length
5-year Limited Warranty

Dimensions

Depth
4.5 in
Dimensions
9.5 in x 9.5 in x 4.5 in
Gross Weight with Packaging
1.94 lb
Height
4.5 in
Height to Center
4.5625 in
Length
9.5 in
Weight
1.94 lb
Width
9.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.142 A
Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
64.4 Lum/Watt
Power Factor
Greater than 0.90
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Meets FCC Title 47, Part 15 Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
6
Pallet Quantity
108

Resources

Instruction Sheet Number
93061258