WBP_HDC10BK_PRODIMAGE
WBP_HDC10BK_PRODIMAGE
WBP_HDH10BK_alt_PRODIMAGE
Discontinued

Cable Assembly, HDMI, #24AWG, Horizontal, Black, 10' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HDH10BK

Cable Assembly, HDMI, #24AWG, Horizontal, Black, 10' Length

Coupler Assembly

Product details

General

Braid
Braided Copper
Debris Shield Type
Aluinmum Foil
EU RoHS Indicator
Yes
Item Type
HDMI Cables
Material - Insulation
30% Glass Filled LCP
Material - Jacket
CM
Type
HDMI
UPC
662620212654

Dimensions

Outside Diameter
0.375 in
Weight
0.5 lb

Electrical Ratings

Amperage Rating
0.5 A
Current / Amperage Rating
0.5 A
Current Rating
0.5 A
Resistance
30 mili ohms Max
Voltage Rating
40 kV

Conductor Related

Conductor Size
#29 AWG
Conductor Type
Copper
Number of Conductors
15
Strands
1

Logistics

Carton Quantity
30