WBP_HXJ6EI_PRODIMAGE
WBP_HXJ6EI_PRODIMAGE
WBP_HXJ6B_IDC-Lacing_PRODIMAGE
WBP_HXJ6B_SideView_PRODIMAGE
+2
WBP_HXJ6B_feature_PRODIMAGE

Category 6 XCELERATOR™ Jack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HXJ6EI

Telephone/Data, Jack, XCELERATOR, Cat 6

The NEXTSPEED® Category 6 system is designed to deliver headroom beyond 500MHz for dependable Multi-gigabit Ethernet applications. NEXTSPEED‘s extended bandwidth provides reliability with zero bit error rate performance for today’s high speed digital communications.

Quick-Lace Termination

Product details

General

Application
  • Up to 5GBASE-T, 802.3bt POE
Color
  • Electric Ivory
Construction Material - Main
Thermoplastic
Contact
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Contact Point Material
Beryllium Copper with Gold Over Plating
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular Jack
Material - Housing
High-impact thermoplastic (UL 94V-0)
Material - Mounting Hardware
Keystone
Mounting Type
Snap-fit
Operating Cycles
2000 Plug
Performance
TIA Cat 6 Component, Third Party Verified
Series
Cat 6 UTP
Size
0.86 (22) x 0.67 (‪17) x 1.29 (‪33)
Style
RJ-45 Jack
Sub Brand
XCELERATOR™
Temperature Rating
Max Continuous- 75° C, Minimum- -40° C Without Impact
Type
  • Modular Jack
  • Modular Jack
UPC
662620825267

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
RJ45 Jack to IDC Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568 Category 6 component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Logistics

Carton Quantity
25
Number of Pieces in Package
1