WBP_IMSP1BK_PRODIMAGE
WBP_IMSP1BK_PRODIMAGE
Discontinued

iStation Module, Red and Black Speaker Posts, 1-Unit, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMSP1BK

iStation Module, Red and Black Speaker Posts, 1-Unit, Black

Standard Product

Product details

General

Application
Speaker Post Black & Red
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Binding Post
Temperature Rating
Per TIA
Type
Speaker
UPC
662620849614

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Logistics

Carton Quantity
25