Jack Accessories, Icon Blank, Purple
Request a Quote
Brand:
Hubbell Wiring Device-Kellems
Catalog ID:
IP100
Brand
Hubbell Wiring Device-Kellems
Jack Accessories, Icon Blank, Purple
Product details
Resources and downloads
Product details
General
Color
Purple
EU RoHS Indicator
Yes
Performance
Accessories
Series
Jack Icons
Type
Blank
UPC
662620840147
Certifications And Compliance
Industry Standard(s)
RoHS Compliant
Logistics
Carton Quantity
20
Resources and downloads
Specifications
Wiring IP100 Specification Sheet
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
PREM B6 CatalogPage
WDK Y-4 Catalog Page
Warranty
Industrial & Commercial Products