PROG_P5774_8230K_PRODIMAGE
PROG_P5774_8230K_PRODIMAGE
PROG_LED_CRI_ColorTemp_Info-Graphic
PROG_P5774_8230Klit_PRODIMAGE
+1
PROG_Integrated_LED_info-Graphic

5" Metallic Gray LED Outdoor Flush Mount Cylinder

$109.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5774-82/30K

Collection name:

Cylinder

5" flush mount cylinder in Metallic Gray. This outdoor ceiling mount is ideal for a wide variety of interior and exterior applications including residential and commercial. The Cylinders feature a 120V alternating current source and eliminates the need for a traditional LED driver. This modular approach results in an encapsulated luminaire that unites performance, cost and safety benefits.

  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Ideal for a wide variety of interior and exterior applications.
  • Die-cast aluminum construction with durable powder coated finish
  • 484 lumens 24 lumens/watt (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Gray
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Die Cast and Extruded Aluminum
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 291 49.6
  • 0-40 417 71.1
  • 0-60 556 94.8
  • 0-90 587 100.0
  • 90-180 0 0.0
  • 0-180 587 100.0
Dimming Protocol
ELV/Reverse Phase
Dimming Range
10%
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Metallic Gray
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Ceiling Mount
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Source
LED
LM-79 Lumens
484 lm
LM-79 Lumens per Watt
24 Lum/Watt
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
LED
Spacing
1
Starting Temperature - Minimum
-30 °C
Style
  • Modern
  • Transitional
Sub Brand
Progress LED
UPC
785247200191
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
5 in x 5 in x 6.5 in
Gross Weight with Packaging
1.1 lb
Height
6.5 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.1 lb
Width
5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
17 W
Lumens Per Watt
24 Lum/Watt
Lumens Per Watt Down
24 Lum/Watt
Power Factor
0.934
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
Yes, per photometry (not registered with IDA)
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
60000

Logistics

Carton Quantity
1
Pallet Quantity
180

Resources

Instruction Sheet Number
93070162