WBP_SFFGBK_PRODIMAGE
WBP_SFFGBK_PRODIMAGE

Snap-Fit, Gold F-Coax Connector, Almond

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFFGBK

Snap-Fit, Gold F-Coax Connector, Black

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

  • Universal keystone design
  • Quick and easy screw-style installation
  • Seamless Hubbell system integration

Standard Product

Product details

General

Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Gold, 2GHz
Temperature Rating
Per TIA
Type
F-Type
UPC
662620841113

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25