WBP_SFGRFBK_PRODIMAGE
WBP_SFGRFBK_PRODIMAGE
Discontinued

Snap-Fit, Recessed F-Coax Connector, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFGRFBK

Snap-Fit, Recessed F-Coax Connector

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

Standard Product

Product details

General

Application
Snap-Fit Gold F-Connector, Recessed
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Gold, Recessed
Temperature Rating
Per TIA
Type
F-Type
UPC
662620202389

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25